Material Number Description
8ECH0001.1A21C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 1 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0002.1A21C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 2 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0005.1A21C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 5 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0008.1A21C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 8 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0010.1A21C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 10 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0015.1A21C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 15 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH00X5.1A21C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 0.5 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains

Please choose country and language

B&R Logo