General information
Cable construction
Connector
| Type | 12-pin female series 615 signal connector |
| Mating cycles | <500 |
| Contacts | 12 |
| Additional connectors |
8-pin male Mini I/O encoder connector Mating cycles: <1500 Contacts: 8 Degree of protection per EN 60529: IP30 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Material number:
8ECF0003.1221C-0Description:
ACOPOS P3 EnDat 2.2 cable, length 3 m, 1x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 8-pin Mini I/O male connector, can be used in cable drag chains
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration ACOPOSmicro | PDF / 109 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8ECF0003.1221C-0 | PDF / 173 KB |