General information
| Cable cross section | 5 x 2 x 0.14 mm² |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Cable construction
| Cable shield | Braided shield made of tinned copper wires, optical coverage ≥85% |
| Outer jacket | |
| Material | PVC |
| Color | Gray (RAL 7032) |
Connector
| Type | 15-pin female DSUB connector |
| Mating cycles | <500 |
| Additional connectors |
10-pin male IX connector Mating cycles: <1500 Degree of protection per EN 60529: IP30 when connected |
| Degree of protection per EN 60529 | IP20 when connected |
Material number:
8ECG00X4.3151D-0Description:
ACOPOS P3 adapter cable, length 0.4 m, for analog multi-encoder interfaces and incremental encoder interfaces, 5x 2x 0.14 mm², 10-pin male IX connector to 15-pin female DSUB
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration ACOPOSmicro | PDF / 109 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8ECG00X4.3151D-0 | PDF / 158 KB |