General information
Short description 100 pcs. push-in terminal block 8TB3206.223C-40
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 405 mm
Height 190 mm
Depth 305 mm
Weight 5.6 kg
Material number:
8TB3206.223C-40A
Description:
6-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 3: PE L3 N(L2) L1 DC- DC+, coding C: 000010, 100 pcs.

Please choose country and language

B&R Logo