General information
Short description 100 pcs. push-in terminal block 8TB3206.222B-40
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 405 mm
Height 190 mm
Depth 305 mm
Weight 5.45 kg
Material number:
8TB3206.222B-40A
Description:
6-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001, 100 pcs.

Please choose country and language

B&R Logo