General information
| Short description | Push-in terminal block, 2-row, for 8EIxXxHxx.../8EI01xHxSxxx servo drives, connector X1 (mains) |
| Certification | |
| CE | Yes |
Terminal block
| Note |
Label 3: PE L3 L2 L1 DC- DC+ Coding B: 000001 2-row Locking mechanism: Click-and-lock system |
| Number of pins | 6 |
| Type of terminal clamp | Push-in spring connector |
| Cable type | Only copper wires (no aluminum wires!) |
| Keying | B |
| Distance between contacts | 7.62 mm |
| Wire stripping length | 15 mm |
| Connection cross section | |
| AWG wire | 24 to 8 AWG |
| Wire end sleeves with plastic covering | 0.25 to 4 mm² |
| Solid wires | 0.2 to 10 mm² |
| Fine strand wires | 0.2 to 6 mm² |
| With wire end sleeves | 0.25 to 6 mm² |
Electrical characteristics
| Nominal voltage | 1000 V (IEC) / 600 V (UL) |
| Nominal current | 41 A (IEC) / 31 A (UL) |
Mechanical characteristics
| Dimensions | |
| Width | 53.7 mm |
| Height | 35 mm |
| Depth | 41.5 mm |
| Weight | 55 g |
Material number:
8TB3206.222B-40Description:
6-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8TB3206.222B-40 | PDF / 218 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8TB3206.222B-40 | ZIP / 252 KB |