General information
Short description 100 pcs. push-in terminal block 8TB3202.222C-40
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 290 mm
Height 90 mm
Depth 245 mm
Weight 1.9 kg
Material number:
8TB3202.222C-40A
Description:
2-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: COM 24 V, coding C: 10, 100 pcs.

Please choose country and language

B&R Logo