General information
Short description 100 pcs. push-in terminal block 8TB3106.223C-20
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 290 mm
Height 90 mm
Depth 245 mm
Weight 3.1 kg
Material number:
8TB3106.223C-20A
Description:
6-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 3: PE L3 N(L2) L1 DC- DC+, coding C: 000010, 100 pcs.

Please choose country and language

B&R Logo