General information
Short description Push-in terminal block, 1-row, for 8EIxXxMxx.. servo drives, connector X1 (mains)
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Terminal block
Note Label 3: PE L3 L2(N) L1 DC- DC+
Coding C: 000010
1-row
Locking mechanism: Click-and-lock system
Number of pins 6
Type of terminal block Push-in spring connector
Cable type Only copper wires (no aluminum wires!)
Coding C
Pitch 7.62 mm
Wire stripping length 15 mm
Connection cross section
AWG wire 24 to 8 AWG
Wire end sleeves with plastic covering 0.25 to 4 mm²
Single-wire 0.2 to 10 mm²
Fine-stranded wires 0.2 to 6 mm²
With wire end sleeve 0.25 to 6 mm²
Electrical properties
Nominal voltage 1000 V (IEC) / 600 V (UL)
Nominal current 41 A (IEC) / 35 A (UL)
Mechanical properties
Dimensions
Width 53.7 mm
Height 19.8 mm
Depth 38.5 mm
Weight 31 g
Material number:
8TB3106.223C-20
Description:
6-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 3: PE L3 N(L2) L1 DC- DC+, coding C: 000010

Please choose country and language

B&R Logo