General information
| Short description | Push-in terminal block, 1-row, for 8EI0x4HxSxx.xxxx-1 servo drives, connector X51B (motor output) |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Terminal block
| Note |
Label 3: T- T+ B- B+ Coding L: 1010 1-row |
| Number of pins | 4 |
| Type of terminal block | Push-in spring connector |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | L |
| Pitch | 5 mm |
| Wire stripping length | 10 mm |
| Connection cross section | |
| AWG wire | 26 to 12 AWG |
| Wire end sleeves with plastic covering | 0.25 to 2.5 mm² |
| Single-wire | 0.2 to 2.5 mm² |
| Fine-stranded wires | 0.2 to 2.5 mm² |
| With wire end sleeve | 0.25 to 2.5 mm² |
Electrical properties
| Nominal voltage | 250 V (IEC) / 300 V (UL) |
| Nominal current | 12 A (IEC) / 10 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 20.1 mm |
| Height | 25.6 mm |
| Depth | 15 mm |
| Weight | 65 g |
Material number:
8TB2104.223L-00Description:
4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding L: 1010
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOS | PDF / 271 KB | |
| UK Declaration Servos ACOPOS | PDF / 109 KB | |
| UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 | PDF / 110 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8TB2104.223L-00 | PDF / 93 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8TB2104.223L-00 | ZIP / 139 KB |