Motor
| Nominal speed nN [rpm] | 500 |
| Number of pole pairs | 12 |
| Nominal torque Mn [Nm] | 180 |
| Nominal power PN [W] | 9425 |
| Nominal current IN [A] | 17.9 |
| Stall torque M0 [Nm] | 200 |
| Stall current I0 [A] | 19.9 |
| Maximum torque Mmax [Nm] | 680 |
| Maximum current Imax [A] | 108.9 |
| Maximum speed nmax [rpm] | 1200 |
| Torque constant KT [Nm/A] | 10.05 |
| Voltage constant KE [V/1000 rpm] | 607.37 |
| Stator resistance R2ph [Ω] | 0.725 |
| Stator inductance L2ph [mH] | 7.4 |
| Electrical time constant tel [ms] | 10.2 |
| Thermal time constant ttherm [min] | 110 |
| Moment of inertia J [kgcm2] | 2210 |
| Weight without brake m [kg] | 89 |
Holding brake
| Holding torque of brake MBr [Nm] | 0 |
| Mass of brake [kg] | 0 |
| Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1320 |
| ACOPOSmulti 8BVIxxxx... | 0220 |
| ACOPOS P3 8EIxxxx... | 024X |
| Cross section for B&R motor cables [mm2] | 4 |
| Connector size | 1 |
Material number:
8LTB96.ee005ffgg-0Description:
Synchronous motor, self-cooling, hollow shaft, size 9, length 6, nominal speed 500 rpm
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
| EU Declaration Motors Dreh-Sync-Torque | PDF / 167 KB | |
| UK Declaration Motors Dreh-Sync-Torque | PDF / 137 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LT Users manual | PDF / 16 MB |