General information
| Insulator | PA, PBT, UL 94 / V0 listed |
| Contacts | Brass / Nickel-plated |
| Protective ground connection on housing | Per VDE 0110/EN 61984, section 6.19.2.2 |
| Connector size | Size 1 |
| Number and type of contacts | 12 signal contacts |
| Pollution degree | 3 |
| Installation elevation | Up to 2000 m |
| Degree of protection DIN 40050 | IP66/67 when connected |
| Certification | UL / CSA |
Electrical properties
| Overvoltage category | III |
| Signal contacts | |
| Contact resistance | <5 mΩ |
| Nominal voltage | 63 V (AC/DC) |
| Nominal current | Max. 5 A |
| Test voltage (L - L) | 1500 V |
Mechanical properties
| Housing | |
| Material | Zinc die-casting / Plastic |
| Dimensions | |
| Length | 42.7 mm |
| Diameter | 18.6 mm |
| Weight | 30 g |
| Crimping range | 12 x 0.14 - 1 mm² |
| Gasket | FKM |
| Mating cycles | >500 |
| Cable terminals | 4.5 - 6.5 mm |
| Temperature range | -20°C to +130°C |
Material number:
8BPR0002.0000-00Description:
12-pin series 615 signal connector, IP67, crimp contacts included in delivery: 12 x 0.14-1.0 mm², 1 x coding contact, cable terminals: 6-7.5 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BPR0002.0000-00 | PDF / 81 KB |