General information
| Insulator | PA 6.6 mod., UL 94 / V0 |
| Contacts | Brass / Nickel-plated |
| Protective ground connection on housing | Per VDE 0627 |
| Connector size | Size 1 |
| Number and type of contacts | 8 (4 power and 4 signal contacts) |
| Pollution degree | 3 |
| Installation elevation | Up to 2000 m |
| Degree of protection DIN 40050 | IP67 when connected |
| Certification | UL / CSA |
Electrical properties
| Overvoltage category | III |
| Power contacts | |
| Contact resistance | <3 mΩ |
| Nominal voltage | 630 V (AC/DC) |
| Nominal current | Max. 30 A |
| Test voltage (L - L) | 6000 V |
| Signal contacts | |
| Contact resistance | <5 mΩ |
| Nominal voltage | 250 V (AC/DC) |
| Nominal current | Max. 7 A |
| Test voltage (L - L) | 2500 V |
Mechanical properties
| Housing | |
| Material | Zinc die-casting / Nickel-plated |
| Dimensions | |
| Length | 78 mm |
| Diameter | 28 mm |
| Weight | 56 g |
| Crimping range | 4 x 2.5 - 4 mm² + 4 x 0.06 - 1 mm² |
| Gasket | FPM |
| Mating cycles | >500 |
| Cable terminals | 14 - 17 mm |
| Temperature range | -20°C to +130°C |
Material number:
8BPM0002.0000-00Description:
8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 2.5-4.0 mm² + 4x 0.14-1.0 mm², cable terminals: 14.0-17.0 mm, UL/CSA listed
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BPM0002.0000-00 | PDF / 154 KB |