General information
| B&R ID code | 0x28A5 |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
Interfaces
| Type |
Inputs: 1x audio interface, 1x CAN, 1x RS232, 1x RS422/RS485 Outputs: 1x CMC multi-header |
Electrical properties
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 194 mm |
| Height | 124 mm |
| Depth | 43 mm |
| Weight | Approx. 600 g |
Material number:
5ACCDA.0000-000Description:
APC mobile breakout box, development accessory for commissioning and testing
| General | Version (Date) | Download |
|---|---|---|
| Data sheet 5ACCDA.0000-000 | PDF / 313 KB |