Ambient conditions
| Temperature | |
| Operation | 5 to 40°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
Mechanical properties
| Dimensions | |
| Width | 85 mm |
| Height | 238.5 mm |
| Depth | 152.6 mm |
| Weight | 1 kg |
Material number:
8F1TCA.DSAT0000I-1Description:
ACOPOStrak adjustment tool for precisely positioning segments horizontally in guide elements
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 8F1TCA.DSAT0000I-1 V1.5 | PDF / 159 KB |