General information
| Certification | E139315-F5 AWM2725 30 V VW-1 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Cable construction
| Power lines | |
| Signal line | |
| Outer jacket | |
| Material | PVC |
| Color | Black |
Connector
| Type |
Assembly side 1: M12 circular connector, 12-pin, A-coded, male Assembly side 2: USB A 3.0 |
| Mating cycles | >100 |
| Contacts | 12 |
| Degree of protection per EN 60529 | IP65 |
Operating conditions
| Degree of protection per UL 50 | In preparation |
Ambient conditions
| Temperature | |
| Static | Up to 80°C |
Mechanical properties
| Dimensions | |
| Length | 2 m |
| Diameter | 5.7 ±0.2 mm |
| Bend radius | |
| Single bend | 4x cable diameter |
Material number:
8F1CU0002.313U0-0Description:
ACOPOStrak display cable, length 2 m, 1x male USB connector, 1x 12-pin M12 male connector, A-coded, straight
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOStrak User´s manual | PDF / 133 MB | |
| Datasheet 8F1CU0002.313U0-0 | PDF / 10 MB |