Ambient conditions
Temperature
Operation 5 to 40°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Length 837.5 mm
Height 155 mm
Depth 641.6 mm
Weight 47.4 kg
Material number:
8F1GC.AC66.AA000-1
Description:
ACOPOStrak guide element CA, 135°
Documentation Version (Date) Download
Datasheet 8F1GC.AC66.AA000-1 PDF / 629 KB
M-CAD (Mechan. Templates) Version (Date) Download
ACOPOStrak guide element C, 135° STEP file STP / 15 MB

Please choose country and language

B&R Logo