General information
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
CSA cCSAus 305307
Power connection
Power supply Power supply only in conjunction with 80PS080X3.10-01 and 8F1OA.01B.0000-1
or
8B0C0320Hx00.B00-1
Input voltage 36 to 58 VDC
Input current Max. 31 A
Max. line length 10 m
Max. power consumption 600 W
DC bus connection
Protective measures
Overload protection No
Short-circuit and ground fault protection No
Fieldbus
Type 6D Link
Variant 4x 12-pin A-coded M12 connection
Line length 0.6 m between adjacent stations
Max. 2.8 m from the ACOPOS 6D controller
Enable inputs
Switching threshold
Low 0 to 4 V
High 18 to 30 V
Operating conditions
Mounting orientation
Horizontal Yes
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Degree of protection per EN 60529 IP65/IP67
Max. motor temperature during operation Recommended value: 45°C
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%
Transport 95% at 40°C
Mechanical properties
Dimensions
Width 239.7 mm
Length 239.7 mm
Height 70 mm
Weight 6.6 kg
Max. pressing force on segment surface 1000 N at 10 x 106 cycles
Max. tightening torque Screw thread M5x0.8 mm, min. 5 mm thread depth: 8 Nm
Screw thread M8x1.25 mm, min. 10 mm thread depth: 30 Nm
Cooling
Options Passive, air convection or liquid cooling
Water cooling
Inlet/outlet fittings Push-to-connect, hose: Outer diameter 10 mm
Maximum pressure 3.4 bar
Flow factor Kv (single segment) 0.42 m³/h
Maximum recommended number of serially cooled segments 8 segments
Compatible fluids Distilled water, EuroTerm 131 (and other liquids that are noncorrosive to aluminum or stainless steel can be used)
Material number:
8FLI31.2424.00I-2
Description:
ACOPOS 6D segment S3 240 x 240 mm, 6D Link M12, power supply connection M20, cooling connection 10 mm
Documentation Version (Date) Download
Data sheet 8FLI31.2424.00I-2 PDF / 171 KB

Please choose country and language

B&R Logo