Short description
Accessories X2X Link connection cable, M12, 4-pin, angled, 5 m
General information
Note Halogen-free
Durability Flame-retardant
Cable cross section
Data lines
AWG 2x 24 AWG
mm² 2x 0.25 mm²
Power supply lines
AWG 2x 22 AWG
mm² 2x 0.34 mm²
Cable construction
Signal line
Shield Pair shielding with aluminum foil
Stranding Twisted-pair wires
Cable stranding 0.35 mm² (22 AWG) with filler
Cable shield Tinned copper braiding, coverage >85%
Outer jacket
Material Thermoplastic polyurethane (TPU)
Color Violet
Wires
Type Tinned copper ETB1
Data line: Fine stranded wire (19x 0.13 mm)
Supply line: Fine stranded wire (19x 0.15 mm)
Wire colors
Data lines Blue, white
Power supply lines Red, black
Wire insulation
Data lines Cell polyethylene (PE)
Power supply lines Polypropylene (PP)
Electrical properties
Rated voltage 250 V
Nominal current Max. 4 A / Contact at 40°C
Operating voltage Max. 250 V
Degree of insulation Category II per IEC 61076-2
Conductor resistance Data line: ≤78 Ω/km
Supply line: ≤55 Ω/km
Insulation resistance ≥100 MΩ
Operating conditions
Degree of protection per EN 60529
Connector/Coupling IP67, only when screwed in
Ambient conditions
Temperature
Transport -40 to 80°C
Fixed installation -40 to 80°C
Flexible installation -25 to 60°C
Mechanical properties
Dimensions
Length 5 m
Diameter 6.9 mm ±0.3 mm
Bend radius
Fixed installation ≥5x outer diameter
Flexible installation ≥15x outer diameter
Drag chain data
Acceleration Max. 4 m/s²
Flex cycles Min. 2 million
Velocity Max. 3 m/s
Weight 0.063 kg/m
Material number:
X67CA0X11.0050
Description:
X2X Link connection cable, angled, 5 m
Certificates Version (Date) Download
E115267 UL CoC X67 PDF / 345 KB
Documentation Version (Date) Download
X67 System User´s Manual PDF / 19 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP X2X Link Cable X67CA0X11 ZIP / 126 KB

Please choose country and language

B&R Logo