Short description
| Accessories | M12 sensor cable, 5-pin, straight, 15 m |
General information
| Note |
PVC- and silicone-free PWIS- and halogen-free |
| Durability |
Good chemical and oil resistance Flame-retardant Good UV and ozone resistance |
| Cable cross section | |
| AWG | 5x 22 AWG |
| mm² | 5x 0.34 mm² |
Cable construction
| Cable shield | Tinned copper braiding, coverage 84%, 0.25 mm² with filler |
| Outer jacket | |
| Material | Polyurethane (PUR) UL |
| Color | Gray |
| Wires | |
| Wire insulation | Polypropylene (PP) 9Y |
| Wire colors | Brown, black, blue, white, gray |
| Type |
Uncoated copper ETP1 Fine stranded wire (42x 0.1 mm / 42x 38 AWG), class 5 |
| Stranding | 5 wires stranded using filler |
Electrical properties
| Nominal current | Max. 4 A / Contact at 40°C |
| Operating voltage | Max. 60 V |
| Degree of insulation | Category II per IEC 61076-2 |
| Conductor resistance | ≤57 Ω/km |
| Insulation resistance | ≥100 MΩ |
Operating conditions
| Degree of protection per EN 60529 | |
| Connector/Coupling | IP67, only when screwed in |
Ambient conditions
Mechanical properties
| Dimensions | |
| Length | 15 m |
| Diameter | 5.6 mm ±0.2 mm |
| Bend radius | ≥12x outer diameter |
| Drag chain data | |
| Acceleration | Max. 5 m/s² |
| Flex cycles | 2 million |
| Velocity | Max. 1.6 m/s |
Material number:
X67CA0A41.0150Description:
M12 sensor cable, 15 m
| Documentation | Version (Date) | Download |
|---|---|---|
| X67 System User´s Manual | PDF / 19 MB |