Short description
Accessories multifunction attachment cable, 12-pin, straight, 10 m
General information
Note Halogen-free
CFC- and cadmium-free
Durability Oil resistant per VDE 0472 Part 803
Flame-retardant per VDE 0472 Part 804 / B
Salt water resistant
Cable cross section
AWG 12x 28 AWG
mm² 12x 0.14 mm²
Cable construction
Cable shield Copper braiding, coverage >84%
Outer jacket
Material Polyether polyurethane (PUR)
Color Gray
Wires
Wire insulation Polypropylene (PP) 9Y
Wire colors Brown, black, blue, white, gray, green, pink, yellow, red, violet, gray/pink, red/blue
Type El copper bare conductors
Fine stranded wire (72x 0.05 mm / 72x 44 AWG)
Stranding 12 wires, stranded
Electrical properties
Nominal current 1.5 A / Contact per IEC 60512-3
Operating voltage 30 V
Insulation resistance >109 Ω per IEC 60512-2
Operating conditions
Degree of protection per EN 60529
Connector/Coupling IP67, only when screwed in, per IEC 60529
Ambient conditions
Temperature
Transport -40 to 90°C
Fixed installation -40 to 90°C
Flexible installation 0 to 90°C
Mechanical properties
Dimensions
Length 10 m
Diameter 6.2 mm ±0.15 mm
Bend radius ≥10x outer diameter
Material number:
X67CA0I41.0100
Description:
Multifunction attachment cable, 10 m
Certificates Version (Date) Download
E115267 UL CoC X67 PDF / 345 KB
Documentation Version (Date) Download
X67 System User´s Manual PDF / 19 MB

Please choose country and language

B&R Logo