Short description
| Accessories | CAN bus / DeviceNet connection cable, 5-pin, straight, 40 m |
General information
| Note | Halogen-free |
| Durability | Flame-retardant |
| Cable cross section | |
| Data lines | |
| AWG | 2x 24 AWG |
| mm² | 2x 0.25 mm² |
| Power supply lines | |
| AWG | 2x 22 AWG |
| mm² | 2x 0.34 mm² |
Cable construction
| Signal line | |
| Shield | Pair shielding with aluminum foil |
| Stranding | Twisted-pair wires |
| Cable stranding | 0.35 mm2 (22 AWG) with filler |
| Cable shield | Tinned copper braiding, coverage >85% |
| Outer jacket | |
| Material | Thermoplastic polyurethane (TPU) |
| Color | Violet |
| Wires | |
| Type |
Tinned copper ETB1 Data line: Fine stranded wire (19x 0.13 mm) Supply line: Fine stranded wire (19x 0.15 mm) |
| Wire colors | |
| Data lines | Blue, white |
| Power supply lines | Red, black |
| Wire insulation | |
| Data lines | Cell polyethylene (PE) |
| Power supply lines | Polyethylene (PE) |
Electrical properties
| Nominal current | Max. 4 A / Contact at 40°C |
| Operating voltage | Max. 250 V |
| Degree of insulation | Category II per IEC 61076-2 |
| Conductor resistance |
Data line: ≤78 Ω/km Supply line: ≤55 Ω/km |
| Insulation resistance | ≥100 MΩ |
Operating conditions
| Degree of protection per EN 60529 | |
| Connector/Coupling | IP67, only when screwed in |
Ambient conditions
Mechanical properties
| Dimensions | |
| Length | 40 m |
| Diameter | 6.9 mm ±0.2 mm |
| Bend radius | ≥15x outer diameter |
| Drag chain data | |
| Acceleration | Max. 4 m/s² |
| Flex cycles | 2 million |
| Velocity | Max. 3 m/s |
| Weight | 0.063 kg/m |
Material number:
X67CA0C02.0400Description:
CAN/DeviceNet connection cable, 40 m
| Certificates | Version (Date) | Download |
|---|---|---|
| E115267 UL CoC X67 | PDF / 345 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| X67 System User´s Manual | PDF / 19 MB |