General information
| Connection | Female M12 connector |
| Coding | A-coded |
| Type of terminal block | Screw clamp terminal block |
| Short description | X67 female M12 connector, 5-pin, A-coded, shielded, screw terminal |
| Number of pins | 5-pin |
| Shielding | Yes |
Material number:
X67AC2C21Description:
X67 female M12 connector, 5-pin, A-coded, shielded, screw terminal
| Documentation | Version (Date) | Download |
|---|---|---|
| X67 System User´s Manual | PDF / 19 MB |