General information
| Nominal voltage | 30 V |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Cable construction
| Outer jacket | |
| Material | PVC |
| Color | Black |
Electrical properties
| Conductor resistance |
24 AWG <93.2 Ω/km at 20°C, 22 AWG <55 Ω/km at 20°C |
Ambient conditions
| Temperature | |
| Fixed installation | -25 to 80°C |
| Flexible installation | -20 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 2.0 m |
| Diameter | 7 mm ±0.19 mm |
Material number:
X20CA0X68.0020Description:
X2X Link connection cable, 2 m
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| X20 System User´s Manual | PDF / 49 MB |