General information
| B&R ID code | 0xE8C4 |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Display
Interfaces
| RFID read/write transponder unit | |
| Type | For I-Code SLI transponder, amplitude modulation and MIFARE Classic |
| Frequency | 13.56 MHz |
| Read/Write range in air | Approx. 1 to 3 cm |
Keys
| Illuminated ring keys | 5x B&R illuminated ring keys |
| Illuminated ring keys | |
| Color |
4x red, green, yellow, white 1x red, green, yellow, blue |
Features
Operating conditions
Mechanical properties
| Note | The housing is designed for installation on a Rittal CP-S stainless steel flange (CP6664.500 or CP6664.000) |
| Housing | |
| Material | Stainless steel 1.4301, smoothed |
| Front | |
| Frame | Stainless steel 1.4301, smoothed |
| Panel overlay | |
| Material | Polyester |
| Design | B&R design |
| Gasket | Silicone profile gasket between front and cover |
| Flange output | Upper and lower |
| Dimensions | |
| Width | 446.2 mm |
| Height | 333.2 mm |
| Depth | 143 mm (without emergency stop) |
| Weight | 7,800 g |
Material number:
5AP99D.156B-B62Description:
- Multi-touch (projected capacitive); with fully-laminated panel overlay (shatter protection)
- Protection: IP69K (front), IP66 (back)
- Front/Housing made of stainless steel (hygienic design, no dirt-collecting edge)
- B&R panel overlay design, edge protection for the panel overlay
- Emergency stop, hygienic design
- 13.56 MHz read/write transponder unit, MIFARE Classic
- 1 prepared cutout for optional operating elements (ø 22.5 mm)
- 5 B&R illuminated ring keys, 4-color (4x yellow, green, red, white and 1x yellow, green, red, blue)
- Prepared for mounting on Rittal CP-S stainless steel swing arm system (flange not included in delivery)
- Flange output possible on top or bottom
- Rear USB interface with cover and anti-loss strap
Further information:
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5AP99D.156B-B62) | EXE / 531 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 9xD - Hygienic design user's manual | PDF / 4 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| 5AP99D.156B-B62 EPLAN macro | ZIP / 764 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| CAD 3D and 2D 5AP99D.156B-B62 | ZIP / 3 MB | |
| Legend strips template | ZIP / 84 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Key Editor 5AP99D.156B-B62 | ZIP / 73 KB |