General information
| B&R ID code | 0xE88F |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Display
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
| Suitable for hygienic applications | Yes |
| Degree of protection per EN 60529 |
Front: IP69K Back: IP20 (only with installed link module or installed system unit) |
| Degree of protection per UL 50 | Front: Type 4X indoor use only |
Material number:
5AP1120.0702-I00Description:
- 7" TFT color display, WVGA
- Single-touch (analog, resistive), with fully laminated panel overlay (shatter protection)
- IP69K protection (front)
- Front and housing made of stainless steel (hygienic design, no dirt-collecting edge)
Further information:
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5AP1120.0702-I00) | EXE / 670 KB | |
| V6.0 HW Upgrade (5AP1120.0702-I00) | EXE / 389 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key | PDF / 58 KB | |
| Automation Panel 1000 - Hygienic Users's manual | PDF / 11 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5AP1120.0702-I00 | ZIP / 8 MB |