General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
| Material | Aluminum, coated |
| Coating | White aluminum |
| Dimensions | |
| Height | 299 mm |
| Weight | 500 g |
Material number:
5ACCHD00.1505-000Description:
Handles can be installed on the side of the panel to improve its ergonomic properties and ease of use.
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5ACCHD00.1505-000 | ZIP / 126 KB |