General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| USB | |
| Quantity | 2 |
| Type | USB 2.0 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (30 Mbit/s) |
| Current-carrying capacity | Max. 500 mA |
Operating conditions
Mechanical properties
| Housing | |
| Material | Aluminum, coated |
| Coating | White aluminum (similar to RAL 9006) |
| Installation | Swing arm (with flange) |
| Dimensions | |
| Width | 280 mm |
| Height | 259 mm |
| Depth | 96 mm |
| Weight | 2500 g |
Material number:
5ACCMA00.0002-000Description:
AP5000 swing arm mounting unit - 2x rear USB interface
Optional Accessories
Flanges
| 5ACCFL00.0000-000 | AP5000 flange - Swing arm rotary flange - For swing arm mounting unit |
| 5ACCFL00.0100-000 | AP5000 flange - Swivel-tilt flange for swing arm - For swing arm mounting unit |
| 5ACCFL00.0200-000 | AP5000 flange - Swing arm flange adapter - For Rittal - For swing arm mounting unit |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5ACCMA00.0002-000 | ZIP / 4 MB | |
| DXF file 5ACCMA00.0002-000 | DXF / 2 MB |