General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP65
Degree of protection per UL 50 Type 4X indoor
Mechanical properties
Housing
Material Aluminum, coated
Coating White aluminum (similar to RAL 9006)
Installation Swing arm (with flange)
Dimensions
Width 280 mm
Height 259 mm
Depth 96 mm
Weight 2500 g
Material number:
5ACCMA00.0000-000
Description:
AP5000 swing arm mounting unit
Optional Accessories
Flanges
5ACCFL00.0000-000 AP5000 flange - Swing arm rotary flange - For swing arm mounting unit
5ACCFL00.0100-000 AP5000 flange - Swivel-tilt flange for swing arm - For swing arm mounting unit
5ACCFL00.0200-000 AP5000 flange - Swing arm flange adapter - For Rittal - For swing arm mounting unit
Documentation Version (Date) Download
Automation Panel - AP5000 - Swing arm - Device number key PDF / 59 KB
Automation Panel 5000 User's Manual PDF / 23 MB
PPC2100 - AP5000 - Swing arm - Device number key PDF / 117 KB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCMA00.0000-000 ZIP / 4 MB

Please choose country and language

B&R Logo