General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xF40A |
| Reverse polarity protection | Yes |
| Certifications | |
| CE | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 210 mm |
| Weight | 4.1 kg |
Brief overview
| Content of delivery |
This product contains the following materials: 80VD100PD.C000-01 8LVA13.B1030D000-0 8BYM0X55.10023-0 8BCF00X7.1121B-0 80XB120A2.36-00 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL410.103B-1Description:
In ETAL410.103B-1, motion control tasks can be implemented in no time using ACOPOSmicro. These include simple single-axis applications as well as electronic gearbox, compensation gears or cams.
- ETAL410.103B-1 - ACOPOSmicro servo technology EnDat
- State-of-the-art servo motor control in the smallest spaces
- 2 servo motors with EnDat interface
- Single-axis positioning applications
- Drive coupling with electronic gearboxes
- Compensation gear and phase shifts
- Connecting drives using cams
- Cam automat
- Drive control and drive configuration
- Parameter identification and autotuning
- Compact dimensions
Mandatory Accessories
Accessories
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
Optional Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LVA user's manual | PDF / 10 MB | |
| ACOPOSmicro User's Manual | PDF / 69 MB |
| General | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL410.103B-1 | PDF / 2 MB |