General information
| B&R ID code | 2230 |
| Power supply | 24 VDC -15% / +20% and 230 VAC |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low-voltage connector KYCON KPPX-4P (0TP650.11) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 120 mm |
Brief overview
| Content of delivery |
This product contains the following materials: X20BC0083 X20PS9400 X20AP3131 X20BB80 X20BM32 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL281.1000-1Description:
ETA light energy monitoring, calculation of measured energy values of a consumer, calculation of RMS values of currents and voltages, calculation of active, reactive and apparent power, recording of phase positions, measurement of individual phases and calculation of sum values, optional measurement of current via the neutral conductor, high-precision frequency and harmonic calculation, NetTime timestamp: Readout time of measured value groups, modularly expandable with other ETA light systems via POWERLINK, compact dimensions
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |