General information
| B&R ID code | 1909 |
| Power supply | 24 VDC -15% / +20% |
| Power consumption | 10 W |
| Reverse polarity protection | Yes |
| Certifications | |
| CE | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 90 mm |
| Weight | 1.5 kg |
Brief overview
| Content of delivery |
This product contains the following materials: ETAL100.0200-1 X20CP1686X ETAL100.3200-12 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL210.1060-1Description:
System ETAL210.1060-1 offers you a wide range of options from entry-level programming to more complex programming processes and even includes HMI. With other products from the ETA light system portfolio, the range of functions can be easily adapted and expanded to meet training needs.
The CPU X20CP1686X has a TSN-capable Ethernet interface. For OPC UA over TSN demos or technology tests, the system can be expanded with the B&R TSN switch 0ACST052.1. This can be optionally ordered under accessories. The optional ETAL980.1000-2 system expands the functional scope of the OPC UA over TSN test system with I / O capabilities.
- ETAL210.1060-1 - ETA light system control technology X20CP1686X
- Enables extensive control tasks
- High processing power thanks to Intel® Atom™ CPU
- Integrated HMI with VNC server and web server
- Integrated FTP and web server
- Closed-loop control and mathematical functions
- Data recording on mass storage device
- Web-based system diagnostics
- Modular with other ETA light systems via POWERLINK
- OPC UA over TSN interface
- Compact dimensions
Mandatory Accessories
Accessories
| 0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
| 0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
| ETAL100.0000-2 | Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm. |
Optional Accessories
Accessories
| ETAL100.1Y05-0 | ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24 VDC, length including connections: 45 cm |
| ETAL100.3600-2 | ETA light system 24 VDC power supply with 3-pin terminal block for the power supply of panels and PC components. Compatible with power supply unit 0TP650.07 |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
Simulation and input devices
| ETAL120.1050-1 | Keypad module with RAFI built-in elements, 1 selector switch, 2 illuminated keys, 1 illuminated actuator, 1 potentiometer drive, prewired on X20TB12 for ETAL210.1060-1, I/O modules required! |
Switch
| 0ACST052.1 | 5-port 100/1000 Mbit Ethernet layer 2 industrial switch, 4-port TSN, 1-port Ethernet uplink (RJ45, layer 2), 24 VDC, terminal block 0TB2103.9110 included |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL210.1060-1 | PDF / 2 MB |