General information
| Certifications | |
| CE |
Material number:
ECPMV4-4Description:
MULTI proportional solenoid module 4 outputs, pulse width modulation Switching frequency 3 kHz, 24 VDC 2 channel operation: 2 A 4 channel operation: 1.5 A 2 digital inputs 24 VDC, 90 µs, sink 4 analog inputs 0 to 10 V, 10 bit 4 analog inputs 0 to 20 mA, 10 bit 1 RS232/TTY interface