General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
Cable construction
Wire cross section 24, 28 AWG
Shield Entire cable
Outer jacket
Color Gray
Connector
Type USB type A male and USB type B male
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Length 7.5 m +75 mm
Diameter 4.6 mm
Bend radius Min. 55 mm
Weight 390 g
Material number:
5CAUSB.0075-00
Description:
USB 2.0 connection cable - Type A - type B connector - 7.5 m
Documentation Version (Date) Download
HMI cable manual PDF / 3 MB

Please choose country and language

B&R Logo