General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Cable construction
| Wire cross section | 28 AWG |
| Properties | Flame-retardant, halogen-free, lead-free |
| Shield | Aluminum foil and Al-Mg alloy braided wire shield |
| Outer jacket | |
| Material | TPE |
| Color | Black |
| Wires | |
| Wire insulation | F-PE (5P). PP (4C) |
| Type | Tinned copper |
Connector
| Type | 2x DisplayPort, male |
| Mating cycles | 10000 |
| Contacts | 20, gold-plated |
Electrical properties
| Operating voltage | ≤30 V |
| Conductor resistance | ≤239 Ω/km |
| Wave impedance | 100 Ω ±5% |
| Insulation resistance | ≥100 MΩ/m |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
| Approbation | UL AWM 21104 80°C 30 V |
| Flame-retardant | Per UL VW-1 |
Ambient conditions
| Temperature | |
| Storage | -20 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 7.5 m ±100 mm |
| Diameter | Max. 7.7 mm |
| Bend radius | Min. 40 mm |
| Weight | 430 g |
| Tension | 0.844 kg/mm² |
Material number:
5CADPO.0075-00Description:
DisplayPort cable 7.5 m
| Documentation | Version (Date) | Download |
|---|---|---|
| HMI cable manual | PDF / 3 MB |