8PM001.00-1

General information
Insulator PA 6.6 / PBT, UL 94/V0 listed
Contacts 8 (4 power and 4 signal contacts)
Protective ground connection on housing Per VDE 0627
Electrical properties
Overvoltage category 3
Power contacts
Contact resistance <3 mΩ
Nominal voltage 630 VAC / VDC
Nominal current 30 A
Test voltage (L - L) 6000 V
Signal contacts
Contact resistance <5 mΩ
Nominal voltage 250 VAC / VDC
Nominal current 10 A
Test voltage (L - L) 2500 V
Operating conditions
Pollution degree per EN 61800-5-1 3
Degree of protection per EN 60529 IP67 when connected
Ambient conditions
Temperature
Operation -20 to 130°C
Elevation
Operation Up to 2000 m
Mechanical properties
Housing
Material Zinc die-casting / Brass, nickel-plated
Crimping range 4x 0.5 - 2.5 mm² + 4 x 0.06 - 1 mm²
Gasket FPM / HNBR
Connector size Size 1
Mating cycles >50
Cable terminals 9.5 - 14.5 mm
Vendor information
Manufacturer Intercontec (www.intercontec.biz)
Manufacturer's product ID BSTA 108 FR 19 58 0036 000
Material number:
8PM001.00-1
Description:
8-pin female Intercontec motor connector, crimping range 4x 0.5-2.5 mm² + 4x 0.06-1.0 mm², for cables 9-14 mm, IP67
Documentation Version (Date) Download
ACOPOS User´s Manual PDF / 49 MB
Datasheet 8PM001.00-1 PDF / 255 KB

Please choose country and language

B&R Logo