General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| KC | Yes |
Material number:
8I0XD301.300-1Description:
Graphics display for ACOPOSinverter, 240 x 160 pixels, 8 lines, backlight, function keys, navigation key, IP54 protection.
Optional Accessories
Cable and adapters
| 8I0XD304.301-1 | RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.303-1 | RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.305-1 | RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.310-1 | RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter. |
Graphic display
| 8I0XD302.300-1 | Installation kit, IP54 protection, for graphic display of the ACOPOSinverter. |
| 8I0XD303.300-1 | Front cover for installation kit, IP65 protection, for graphic display of the ACOPOSinverter. |
| 8I0XD305.300-1 | Female to female adapter, RJ45, for graphics display of the ACOPOSinverter. |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D DXF file 8I0XD301.300-1 | ZIP / 929 KB |