General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Material number:
8I0PT086.401-1Description:
Pass-through mounting kit for P86 size 4, power output class: 30 to 37 kW (40 to 50 HP)