General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mains connection
| Power dissipation | 19.3 W |
| Max. nominal voltage | 3x 500 VAC +10% |
| Nominal filter current | 47 A |
| Max. fault current | 45 mA |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 3.15 kg |
| Installation | Below or next to the inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FT047.201-1Description:
ACPi additional EMC input filter 3-phase 47 A supply voltage 3-phase: 200...240 V 50/60 Hz