General information
| Certifications | |
| CE | Yes |
| KC | Yes |
Mains connection
| Power dissipation | 2.6 W |
| Max. nominal voltage | 3x 240 VAC +10% |
| Nominal filter current | 7 A |
| Max. fault current | 7 mA |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 0.65 kg |
| Installation | Below or next to the inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FT007.200-1Description:
7 A EMC filter for ACOPOSinverter X64 (3-phase 200-240 V, 0.18-0.75 kW).
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/ STEP 8I0FT007.200-1 | ZIP / 164 KB |