General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| KC | Yes |
Operating conditions
| Rated protection of housing | IP23 |
| Ambient temperature | 0 to 50°C |
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 104 kg |
Material number:
8I0BR002.001-1Description:
Braking resistor 2.1 Ω, continuous braking power 44 kW, for ACOPOSinverter P84 3x 380-480 V, 160 kW.