8CCH0003.11110-0

General information
Cable cross section 5x 2.5 mm² + 4x 0.75 mm² + 2x 2x 0.34 mm² / 1.55- 100 LI
Durability In preparation
Certification UL AWM style 20234, 80°C, 1000 V and CSA C22.2 no. 210.2 I/II A/B, FT1
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Cable construction
Power lines
Quantity 5
Wire insulation Special thermoplastic material
Wire colors Black, red, green, white, yellow/green
Variant Tinned copper stranded wire
Cross section 2.5 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation Special thermoplastic material
Wire colors Pink, blue, violet, gray
Variant Tinned copper stranded wire
Cross section 0.75 mm²
Shield Yes
Stranding Yes
Data lines
Quantity 4
Wire insulation Special thermoplastic material
Wire colors Orange, white, yellow, blue
Variant Tinned copper stranded wire
Cross section 0.34 mm²
Shield Yes
Stranding Yes
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling In preparation
Connector
Type 15-pin female TYCO connector
Mating cycles Max. 20
Contacts 15
Degree of protection per EN 60529 IP65
Electrical properties
Operating voltage Power lines: ≤1000 V
Signal lines: ≤1000 V
Data lines: ≤100 V
Test voltage
Wire - Wire 3 kV AC
Wire - Shield 3 kV AC
Current-carrying capacity 20 A
Conductor resistance
Power lines ≤0.02 Ω
Signal line ≤0.08 Ω
Data lines ≤0.17 Ω
Insulation resistance >166.67 GΩ
Ambient conditions
Temperature
Moving -40 to 80°C
Static -40 to 80°C
Mechanical properties
Dimensions
Length 3 m
Diameter 14.6 mm ±0.4 mm
Bend radius
Single bend >40 mm
Moving ≥140 mm
Drag chain data
Acceleration <4 m/s²
Flex cycles ≥5,000,000
Velocity ≤4 m/s
Weight 1.55 kg
Material number:
8CCH0003.11110-0
Description:
  • Optimally suited for use with ACOPOSremote/ACOPOSmotor drive systems
  • Hybrid connector system for secure connections
Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSremote PDF / 241 KB
E225616 UL Certificate of Compliance Cables PDF / 163 KB
TÜV-certificate - function "Safe Pulse Disabling" für ACOPOSremote ZIP / 1 MB
Documentation Version (Date) Download
Datasheet 8CCH0003.11110-0 PDF / 289 KB
Decentralized Motion Control User's Manual PDF / 68 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file 8CCHxxxxx.11110-x ZIP / 910 KB

Please choose country and language

B&R Logo