5SWWI8.0342-MUL

Operating system
Target systems
Industrial PC APC2100
Chipset Bay Trail
Edition Embedded
Architecture 32-bit
Language Multilingual
Minimum size of RAM 1 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI8.0342-MUL
Description:
Windows Embedded 8.1 Industry Pro - 32-bit - Multilingual - For the APC2100 - License
Optional Accessories
Windows Embedded 8.1 Industry Professional
5SWWI8.0100-MUL Windows Embedded 8.1 Industry Professional - 32-bit - Recovery DVD
5SWWI8.0500-MUL Windows Embedded 8.1 Industry Professional - 32-bit - Language Pack DVD
Documentation Version (Date) Download
Automation PC 2100 User's manual PDF / 28 MB

Please choose country and language

B&R Logo