5SWWI7.1849-MUL

General information
Certifications
CRA (Cyber Resilience Act) Evaluation ongoing
Operating system
Target systems
Industrial PC APC910
Chipset QM170
HM170
CM236
Edition Premium
Architecture 64-bit
Service pack SP1
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1849-MUL
Description:
Windows Embedded Standard 7 Premium SP1 - 64-bit - Multilingual - For APC910 with QM170/HM170/CM236 chipset - License
Optional Accessories
Windows Embedded Standard 7
5SWWI7.2000-MUL Windows Embedded Standard 7 SP1 - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Automation PC 910 Device number key PDF / 627 KB

Please choose country and language

B&R Logo