5SWWI7.1843-MUL

General information
Certifications
CRA (Cyber Resilience Act) Evaluation ongoing
Operating system
Target systems
Industrial PC PPC2100
Chipset Bay Trail
Edition Premium
Architecture 64-bit
Service pack SP1
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1843-MUL
Description:
Windows Embedded Standard 7 Premium SP1 - 64-bit - Service Pack 1 - Multilingual - PPC2100 - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows Embedded Standard 7
5SWWI7.2000-MUL Windows Embedded Standard 7 SP1 - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2100 Swing arm devices User´s Manual PDF / 14 MB

Please choose country and language

B&R Logo