5SWWI7.1834-MUL

Operating system
Target systems
Industrial PC PPC800
Chipset GM45
Edition Premium
Architecture 64-bit
Service pack SP1
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1834-MUL
Description:
Microsoft OEM Windows Embedded Standard 7 Premium 64-bit, Service Pack 1, multilingual; for PPC800 with GM45 chipset; order CompactFlash separately (at least 16 GB)
Optional Accessories
Windows Embedded Standard 7
5SWWI7.2000-MUL Windows Embedded Standard 7 SP1 - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo