5SWWI7.1641-ENG

Operating system
Target systems
Industrial PC PPC900
Chipset QM77
HM76
Edition Embedded
Architecture 64-bit
Service pack SP1
Language English
Minimum size of RAM 2 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1641-ENG
Description:
Windows Embedded Standard 7 SP1 - 64-bit - English - For PPC900 with QM77/HM76 chipset - License
Documentation Version (Date) Download
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo