5SWWI7.1543-ENG

General information
Certifications
CRA (Cyber Resilience Act) Evaluation ongoing
Operating system
Target systems
Industrial PC PPC2100
Chipset Bay Trail
Edition Embedded
Architecture 32-bit
Service pack SP1
Language English
Minimum size of RAM 1 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1543-ENG
Description:
Windows Embedded Standard 7 SP1 - 32-bit - Service Pack 1 - English - PPC2100 - License (without Recovery DVD) - Only available with a new device
Documentation Version (Date) Download
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2100 Swing arm devices User´s Manual PDF / 14 MB

Please choose country and language

B&R Logo