General information
| B&R ID code | 0xCD8C |
| Diagnostics | |
| Module status | Yes, using status LED |
| Data transfer | Yes, using status LED |
| Terminating resistor | Yes, using status LED |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
| SRAM | |
| Size | 512 kB |
| Battery-backed | Yes |
Interfaces
| CAN | |
| Quantity | 1 |
| Controller | SJA1000 compatible |
| Variant | Connector, 8-pin, male |
| Transfer rate | Max. 500 kbit/s |
| Terminating resistor | |
| Type | Can be activated and deactivated using a sliding switch |
| Default setting | Disabled |
Electrical properties
| Power consumption | 3 W |
Ambient conditions
| Temperature | |
| Operation | 0 to 55°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | 5 to 90%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
5PP5IF.FSJA-00Description:
CAN interface card - 1 CAN SJA1000
Optional Accessories
Terminal blocks
| 0TB1208.3100 | Connector, 8-pin cage clamp terminal block, 1 mm², protected against vibration by the screw flange. |