General information
Controller
| SRAM | |
| Note | - |
Display
Interfaces
Keys
| Function keys | 20 with LED (yellow) |
| Soft keys | 12 with LED (yellow) |
| System keys | Alphanumeric keys, numeric keys, cursor block |
| Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
| LED luminous intensity | |
| Yellow | Typ. 12 mcd |
Slots
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 3.8 A |
| Inrush current | Typ. 10 A, max. 40 A for < 300 μs |
| Galvanic isolation | Yes |
Operating conditions
| Degree of protection per EN 60529 |
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water Back: IP20 (only with connected CF card) |
Ambient conditions
| Temperature | |
| Operation | Component-dependent |
| Storage | -30 to 70°C |
| Transport | -30 to 70°C |
| Relative humidity | |
| Operation | Component-dependent |
| Storage | Component-dependent |
| Transport | Component-dependent |
| Vibration | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
Material number:
5PC781.1505-00Description:
Panel PC 781 15" XGA, 0 PCI slots, 15" XGA color TFT display with touch screen (resistive), 12 soft keys, 20 function and 92 system keys, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
CPU boards
| 5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Heat sinks
| 5AC700.HS01-03 | Panel PC heat sink for CPU boards with Atom 1600 MHz. |
Main memory
| 5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
| 5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
| 5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Accessories
| 5AC900.150X-01 | Slide-in label template 15.0" for Automation Panel 5AP951.1505-01, 5AP980.1505-01, 5AP981.1505-01 and Panel PC 5PC781.1505-00, for 4 devices. |
Drives
| 5AC600.CFSI-00 | CompactFlash slot (add-on) for installation in an APC620 or Panel PC. |
| 5AC600.HDDI-05 | 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
| 5AC600.HDDI-06 | 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
Fan kits
| 5PC700.FA00-01 | Panel PC fan kit for Panel PC 700 10.4", 12.1", 15", 17" and 19" with 0 PCI slots. |
Serial adapters
| 5AC600.485I-00 | RS232/422/485 interface, for installation in an APC620, APC810 or PPC700. |
| 5AC600.CANI-00 | CAN interface, for installation in an APC620, APC810 or PPC700. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 5PC781.1505-00 | EXE / 483 KB | |
| V3.0 HW Upgrade (5PC781.1505-00) | EXE / 503 KB | |
| V3.0 HW Upgrade (5PC781.1505-00) | EXE / 503 KB | |
| V4.0 HW Upgrade (5PC781.1505-00) | EXE / 549 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 700 User Manual | PDF / 13 MB | |
| Panel PC 700 with 945GME N270 CPU board User's Manual | PDF / 9 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC781.1505-00 | ZIP / 2 MB | |
| Dimensions pdf 5PC781.1505-00 | PDF / 633 KB | |
| Legend Strips template for 5AC900.150X-01 | ZIP / 72 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |